75 Ohm BNC Female Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71
Product ID:
PE4614
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Interface Type 3 | RG71 |
Description
75 Ohm BNC Female Connector Crimp/Solder Attachment for RG59, RG62, RG71
PE4614 BNC female coaxial connector has an interface type of RG59, RG62, RG71 and a 75 Ohm impedance. Pasternack BNC female connector uses shield/contact crimp/solder as an attachment method.
The Pasternack BNC female coaxial connector has a PTFE dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE4614 BNC connector uses brass contact. This BNC female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female BNC connector will ship the same day as purchased. Our BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.