RP BNC Female Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG225, RG393
Product ID:
PE4735
Pricing
Quantity | Price |
1-24 | $44.79 |
25-49 | $42.55 |
50-99 | $40.31 |
100-249 | $38.52 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 100
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | RG213 |
Interface Type 2 | RG214 |
Interface Type 3 | RG8 |
Interface Type 4 | RG9 |
Interface Type 5 | RG225 |
Interface Type 6 | RG393 |
Description
RP BNC Female Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG225, RG393
PE4735 reverse polarity BNC female coaxial connector has an interface type of RG213, RG214, RG8, RG9, RG225, RG393 and a 50 Ohm impedance. Pasternack reverse polarity BNC female connector uses shield/contact clamp/solder as an attachment method.
The Pasternack reverse polarity BNC female coaxial connector has a teflon dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. This reverse polarity BNC female coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity female BNC connector will ship the same day as purchased. Our BNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table