To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

RP BNC Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .480 inch D Hole

Product ID: PE4752

Pricing

QuantityPrice
1-24$2.00
25-49$1.90
50-99$1.80
100-249$1.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,836
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Interface Type 8PE-C100
Interface Type 9PE-B100

Description

RP BNC Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .480 inch D Hole

PE4752 reverse polarity BNC female bulkhead coaxial connector has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR, PE-C100, PE-B100 and a 50 Ohm impedance. Pasternack reverse polarity BNC female bulkhead connector uses shield/contact crimp/solder as an attachment method.

The Pasternack reverse polarity BNC female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE4752 reverse polarity BNC connector uses brass contact. This reverse polarity BNC female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave