Double Banana Binding Post Jack to 50 Ohm BNC Female Adapter
Product ID:
PE9013
Pricing
Quantity | Price |
1-24 | $37.79 |
25-49 | $35.90 |
50-99 | $34.01 |
100-249 | $32.50 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 130
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Double Banana Binding Post |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | PE |
Connector Mount Method 2 | None |
Description
Double Banana Binding Post Jack to 50 Ohm BNC Female Adapter
Double Banana Binding Post adapter PE9013 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our Double Banana Binding Post to BNC adapter is a between series coaxial adapter design. This to 50 Ohm Double Banana Binding Post adapter is precision manufactured to RF components industry specifications.
Double Banana Binding Post jack to BNC female adapter is one of the many RF components that ship same day as they are ordered. PE9013 jack Double Banana Binding Post to female BNC adapter has a straight body. This Pasternack straight Double Banana Binding Post coax adapter is a in-line RF adapter.
Our jack Double Banana Binding Post to female BNC adapter PE9013 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This Double Banana Binding Post to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.