Pasternack’s PEANYG1000 is a high performance outdoor directional yagi antenna, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 9.5-11.5 dBi Yagi Antenna comes with N Type female Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, vertical polarized Yagi antenna with heavy duty steel mast mounting brackets and a lightweight aluminum alloy radome is ideally suited for all weather operation. The yagi directional multi-band design eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.
The model PEANYG1000 designed specifically for the outdoors has an operational temperature between -40 to 80 deg C.
Ideal for transmitting high-power signals, increasing signal strength and providing improved coverage the antenna has an impedance of 50 Ohm and max input power of 100 Watts. Built tough, this Type N connector has an overall length of 43.4in, width of 21.7in, and weighs 22lbs. Pasternack’s PEANYG1000 with aluminum alloy Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PEANYG1000 is a directional yagi series antenna with a dual band type and has a 9.5-11.5 dBi gain nominal.
The included mounting bracket and hardware for this dual band Yagi antenna with aluminum alloy radome, makes it very easy to install. The yagi directional band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Order our outdoor directional yagi antenna PEANYG1000, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.