Adjustable Phase Trimmer, DC to 18 GHz, With an Adjustable Phase of 10 Deg. Per GHz and SMA
Product ID:
PE8202
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Phase Adjustment | 10 Deg / Ghz |
Connector In Series | SMA |
Connector In Gender | Male |
Connector In Impedance | 50 Ohm |
Connector Out Series | .085 Semi-Rigid |
Connector Out Impedance | 50 Ohm |
Maximum VSWR | 1.3:1 |
Maximum Insertion Loss | 0.5 dB |
Description
Adjustable Phase Trimmer, DC to 18 GHz, With an Adjustable Phase of 10 Deg. Per GHz and SMA
Pasternack adjustable phase trimmer PE8202 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This adjustable phase trimmer is manufactured with SMA connectors and has a phase adjustment of 10 degrees. Our SMA adjustable phase trimmer has a minimum frequency of DC and a maximum frequency of 18 GHz.
SMA coaxial RF variable phase trimmer has a maximum input power of 0 watt and a maximum VSWR of 1.3:1. PE8202 coaxial SMA adjustable phase trimmer is one of over 40,000 RF components supplied by Pasternack. Our variable phase trimmer can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.