Adjustable Phase Shifter, 18 GHz to 40 GHz, with an Adjustable Phase Range of 0 to 360 Degrees and 2.92mm
Product ID:
PE82P1000
Pricing
Quantity | Price |
1-4 | $4,000.00 |
5-9 | $3,840.00 |
10-24 | $3,680.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | 2.92mm |
Connector In Gender | Female |
Connector In Impedance | 50 Ohm |
Connector Out Series | 2.92mm |
Connector Out Gender | Female |
Connector Out Impedance | 50 Ohm |
Maximum VSWR | 2:1 |
Maximum Insertion Loss | 2.5 dB |
Maximum Power | 100 Watts |
Peak Power | 3,000 KW |
Description
Adjustable Phase Shifter, 18 GHz to 40 GHz, With an Adjustable Phase Range of 0 to 360 Degrees and 2.92mm
Pasternack adjustable phase shifter PE82P1000 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This adjustable phase shifter is manufactured with 2.92mm connectors and has a phase adjustment of 0 degrees. Our 2.92mm adjustable phase shifter has a minimum frequency of 18 GHz and a maximum frequency of 40 GHz.
2.92mm coaxial RF variable phase shifter has a maximum input power of 100 watts and a maximum VSWR of 2:1. PE82P1000 coaxial 2.92mm adjustable phase shifter is one of over 40,000 RF components supplied by Pasternack. Our variable phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table