Adjustable Phase Shifter, DC to 12.7 GHz, With an Adjustable Phase of 60 Deg. Per GHz and SMA
Product ID:
PE8246
Pricing
Quantity | Price |
1-4 | $1,700.00 |
5-9 | $1,632.00 |
10-24 | $1,564.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 16
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Phase Adjustment | 60 Deg / Ghz |
Connector In Series | SMA |
Connector In Gender | Female |
Connector In Impedance | 50 Ohm |
Connector Out Series | SMA |
Connector Out Gender | Female |
Connector Out Impedance | 50 Ohm |
Maximum VSWR | 1.5:1 |
Maximum Insertion Loss | 0.7 dB |
Maximum Power | 100 Watts |
Peak Power | 3,000 KW |
Description
Adjustable Phase Shifter, DC to 12 GHz, With an Adjustable Phase of 60 Deg. Per GHz and SMA
Pasternack adjustable phase shifter PE8246 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This adjustable phase shifter is manufactured with SMA connectors and has a phase adjustment of 60 degrees. Our SMA adjustable phase shifter has a minimum frequency of DC and a maximum frequency of 12 GHz.
SMA coaxial RF variable phase shifter has a maximum input power of 100 watts and a maximum VSWR of 1.5:1. PE8246 coaxial SMA adjustable phase shifter is one of over 40,000 RF components supplied by Pasternack. Our variable phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.