Absorptive SPDT PIN Diode Switch Operating from 800 MHz to 2.7 GHz Up to 100 Watts (+50 dBm) and SMA
Product ID:
PE71S2041
Pricing
Quantity | Price |
1-4 | $5,160.00 |
5-9 | $4,953.60 |
10-24 | $4,747.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 10
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | SMA |
Connector Gender | Female |
Switch Design | Absorptive |
Minimum Frequency | 800 MHz |
Maximum Frequency | 2.7 GHz |
Impedance | 50 Ohm |
Maximum Input Power | 100 Watts |
Maximum Input VSWR | 1.4:1 |
Description
Absorptive SPDT PIN Diode Switch Operating from 800 MHz to 2.7 GHz Up to 100 Watts (+50 dBm) and SMA
PE71S2041 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Absorptive switch has a minimum frequency of 800 MHz and a maximum frequency of 2.7 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 10,000 ns and a maximum input power of 100 Watts (+50 dBm ).
Insertion loss maximum of this SMA Absorptive switch is dB with an isolation minimum of dB. Absorptive PIN diode radio frequency switch PE71S2041 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.