8 Bit Programmable Phase Shifter, 500 MHz to 2 GHz, 360 Deg Phase Shift, 256 Steps and SMA
Product ID:
PE82P5000
Pricing
Quantity | Price |
1-4 | $4,259.53 |
5-9 | $4,089.15 |
10-24 | $3,918.77 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Connector Out Gender | Female |
Maximum Insertion Loss | 13 dB |
Description
8 Bit Programmable Phase Shifter, 500 MHz to 2 GHz, 360 Deg Phase Shift, 256 Steps and SMA
Pasternack 8 bit programmable phase shifter PE82P5000 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This 8 bit programmable phase shifter is manufactured with SMA connectors and has a phase adjustment of 0 degrees. Our SMA 8 bit programmable phase shifter has a minimum frequency of 500 MHz and a maximum frequency of 2 GHz.
SMA coaxial RF 8 bit programmable phase shifter has a maximum input power of 0 watt . PE82P5000 coaxial SMA 8 bit programmable phase shifter is one of over 40,000 RF components supplied by Pasternack. Our 8 bit programmable phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.