75 Ohm BNC Male to 50 Ohm BNC Female Matching Pad Operating from DC to 3 GHz

Product ID: PE7007A

Pricing

QuantityPrice
1-24$59.00
25-49$56.05
50-99$53.10
100-249$50.74
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series BNC
Connector In Gender Male
Connector In Impedance 75 Ohm
Connector Out Series BNC
Connector Out Gender Female
Connector Out Impedance 50 Ohm
Minimum Frequency DC
Maximum Frequency 3 GHz
Maximum VSWR 1.25:1
Maximum Attenuation 7.5

Description

75 Ohm BNC Male to 50 Ohm BNC Female Matching Pad Operating from DC to 3 GHz

Pasternack’s PE7007A is a 50 ohm BNC female to 75 ohm BNC male matching pad that operates from DC to 3 GHz. This BNC to BNC impedance matching pad offers a low VSWR of 1.25:1 max and attenuation of 7.5 dB max. PE7007A 50 ohm to 75 ohm minimum loss pad has a maximum CW power rating of 0.5 Watt. Matching pads are used to match the different impedance between two devices, maximizing power transfer between the two impedances. Pasternack’s minimum loss impedance matching pads are available in various connector combinations to fit your needs, all of which ship the same day.