75 Ohm A/B Coaxial Electromechanical Relay Switch, DC to 1,000 MHz, 5W, 12V, BNC
Product ID:
PE7101
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | BNC |
Connector Gender | Female |
Switch Design | A/B Coaxial |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 75 Ohm |
Maximum Input Power (CW) | 5 Watts |
Maximum VSWR | 1.75:1 |
Maximum Insertion Loss | 0.7 dB |
Minimum Isolation | 50 dB |
Description
75 Ohm A/B Coaxial Electromechanical Relay Switch, DC to 1,000 MHz, 5W, 12V, BNC
PE7101 electromechanical RF relay switch from Pasternack is a A/B Coaxial design. Our A/B Coaxial electromechanical RF switch uses BNC connectors at 75 Ohm. This BNC RF relay A/B Coaxial switch has a maximum frequency of 1 GHz and maximum power of 5 Watts. The Pasternack radio frequency A/B Coaxial BNC electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 15ms.
BNC A/B Coaxial electro mechanical RF relay switch features with an isolation minimum of 50 dB. A/B Coaxial electromechanical relay radio frequency switch PE7101 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our A/B Coaxial BNC coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.