To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

62 dB Gain, 17 dBm P1dB, 0.01 GHz to 3.5 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/220VAC, 1.3 dB Noise Figure, SMA

Product ID: PE15A63023

Pricing

QuantityPrice
1-4$7,128.00
5-9$6,842.88
10-24$6,557.76
25-99$6,272.64
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Power Output18 dBm Psat
Frequency, Min10 MHz
Frequency, Max3.5 GHz
Gain, Min58 dB
Gain, Typical62 dB
Noise Figure, Max1.5 dB
3rd Intercept Point26 dB
Connector SeriesSMA

Description