High Power 500 Watt RF Load Up to 1.2 GHz with N Female Chem Film Plated Aluminum
Product ID:
PE6TR1005
Pricing
Quantity | Price |
1-4 | $685.00 |
5-9 | $657.60 |
10-24 | $630.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 1.2 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.25:1 |
Maximum Power | 500 Watt |
Description
High Power 500 Watt RF Load Up to 1.2 GHz with N Female Chem Film Plated Aluminum
PE6TR1005 500 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 500 watts type N female load / termination is rated for a maximum frequency of 1.2 GHz. Our type N female termination load is a rf load termination with a 50 Ohm impedance.
This N type load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm type N coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6TR1005 500 watts type N female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 500 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.