To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Double Balanced Mixer Operating From 2 GHz to 8 GHz With an IF Range From DC to 1.5 GHz And LO Power of +10 dBm, SMA

Product ID: PE8650

Pricing

QuantityPrice
1-4$875.00
5-9$840.00
10-24$805.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Connector Series SMA
RF Connector Gender Female
LO Connector Series SMA
LO Connector Gender Female
IF Connector Series SMA
IF Connector Gender Female
RF Minimum Frequency 2 GHz
RF Maximum Frequency 8 GHz
LO Minimum Frequency 2 GHz
LO Maximum Frequency 8 GHz
IF Minimum Frequency DC
IF Maximum Frequency 1.5 GHz

Description