To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP Jacket

Product ID: PE-SR405FLJ
Product discontinued when current inventory is depleted.
Replaced with PE-SR405FLJ-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name086 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
Jacket Diameter0.105 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.19.5 dB
Power, Max at 1 Ghz.121.5 Watts
RF Shielding100 dB
Frequency, Max61 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.5 in
Minimum Bend Radius, Repeated0.787 in
Coax TypeCoax

Description

Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP Jacket

PE-SR405FLJ part number from Pasternack is a 086 Semi-rigid coax cable that is formable. Pasternack PE-SR405FLJ formable coax cable is 50 Ohm and has a PTFE dielectric. Our PE-SR405FLJ coax is constructed with a 0.105 jacket made of FEP. PE-SR405FLJ coax has a shield count of 1, a RF shielding of 100 dB and the maximum frequency for this Pasternack cable is 61 GHz. PE-SR405FLJ coax cable has an attenuation at 1 GHz of 19.5 dB and a maximum power of 121.5 watts at 1 GHz.

Pasternack 086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR405FLJ cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR405FLJ or other coax can be built and shipped same day as well.