To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

2.92mm SP8T PIN Diode Switch Operating From 500 MHz to 40 GHz Up To +20 dBm

Product ID: PE7173
Product discontinued.
Replaced with PE71S6218.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series2.92mm
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency500 MHz
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power0.1 Watts
Maximum Input VSWR3:1
Maximum Insertion Loss10 dB
Minimum Isolation45 dB

Description

2.92mm SP8T PIN Diode Switch Operating From 500 MHz to 40 GHz Up To +20 dBm

PE7173 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses 2.92mm connectors at 50 Ohm. This 2.92mm PIN diode Absorptive switch has a minimum frequency of 500 MHz and a maximum frequency of 40 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 50 ns and a maximum input power of 0.1 Watts (+20 dBm ).

Insertion loss maximum of this 2.92mm Absorptive switch is 10 dB with an isolation minimum of 45 dB. Absorptive PIN diode radio frequency switch PE7173 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive 2.92mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.