To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

2 dB Fixed Attenuator, 3.5mm Male to 3.5mm Female Aluminum Body Rated to 2 Watts Up to 26.5 GHz

Product ID: PE7471-2

Pricing

QuantityPrice
1-9$199.00
10-24$191.04
25-99$183.08
100-249$175.12
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq26.5 GHz
Nominal Attenuation2 dB
VSWR, Max1.45:1
Input Power, Max (CW)2 Watts
Body MaterialAluminum
Connector-In Series3.5mm
Connector-In GenderMale
Connector-Out Series3.5mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description