To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Standard Gain Horn Antennas 26.50 GHz to 40.00 GHz WR28

Pasternack 26.5 GHz to 40 GHz WR28 standard gain horn antennas, also referred to as microwave horn antennas or simply gain horn antennas, are broadband passive devices shaped like a pyramidal horn antenna to direct a beam radio waves at a precise frequency. 26.5 GHz to 40 GHz WR28 standard gain horn antennas are also used as calibration devices that measure the gain of other antennas. The waveguide portion of this 26.5 GHz to 40 GHz WR28 standard gain horn antenna is manufactured of aluminum.


Standard gain horn antennas 26.5 GHz to 40 GHz WR28 from Pasternack include a waveguide to coax adapter attached to it, known as a connectorized horn antenna. Our broadband WR28 gain horn antennas have a frequency range of 26.5 GHz to 40 GHz. Pasternack WR28 standard gain horn antenna products come in 10 dB, 15 dB and 20 dB models. Many of our RF and microwave gain horns are RoHS and REACH compliant.


The Pasternack facility certified to ISO 9001:2015 ships standard gain horn antennas 26.5 GHz to 40 GHz WR28 from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).