Threshold Detector, 2.92mm, Video Out, +17 dBm max Pin, 16 GHz to 40 GHz
Product ID:
PE80T1002
Pricing
Quantity | Price |
1-4 | $2,244.65 |
5-9 | $2,154.86 |
10-24 | $2,065.08 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Threshold |
Connector In Series | 2.92mm |
Connector In Gender | Female |
Minimum Frequency | 16 GHz |
Maximum Frequency | 40 GHz |
Connector In Impedance | 50 Ohm |
Description
Threshold Detector, 2.92mm, Video Out, +17 dBm max Pin, 16 GHz to 40 GHz
Pasternack threshold detector PE80T1002 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This threshold detector is manufactured with 2.92mm female to connectors. Our 2.92mm threshold detector has a minimum frequency of 16 GHz and a maximum frequency of 40 GHz.
This 2.92mm coaxial RF detector has a maximum input power of 17 dBm and a video capacitance of 0 pF. PE80T1002 coaxial 2.92mm detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our threshold detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.