2.92mm Female to 2.4mm Female Adapter
Product ID:
PE91295
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.92mm |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 2.4mm |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 40 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Passivated Stainless Steel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Passivated Stainless Steel |
Description
2.92mm Female to 2.4mm Female Adapter
2.92mm adapter PE91295 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.92mm to 2.4mm adapter is a between series coaxial adapter design. This 50 Ohm 2.92mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 40 GHz.
2.92mm female to 2.4mm female adapter is one of the many RF components that ship same day as they are ordered. PE91295 female 2.92mm to female 2.4mm adapter has a straight body. This Pasternack straight 2.92mm coax adapter is a in-line RF adapter.
Our female 2.92mm to female 2.4mm adapter PE91295 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.92mm to 2.4mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.