90 Degree 2.92mm Hybrid Coupler from 20 GHz to 40 GHz Rated to 20 Watts
Product ID:
PE2CP1148
Pricing
Quantity | Price |
1-4 | $642.86 |
5-9 | $617.15 |
10-24 | $591.43 |
25-99 | $565.72 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Design | Hybrid |
Minimum Frequency | 20 GHz |
Maximum Frequency | 40 GHz |
Maximum Input Power | 20 Watt |
Coupling Value | 3 dB |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.