To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

2.4mm Cable Assemblies

Pasternack Enterprises 2.4mm cable assembly product line offers 302 standard and custom designs including flexible, formable or semirigid families. 2.4mm cable assemblies are manufactured from 4 unique coax cable types and 3 unique 2.4mm connectors. Our 2.4mm cable assemblies are available in combination with 4 other connector series such as a 1.85mm, 2.4mm, 2.92mm or SMA.


Pasternack 2.4mm cable assemblies are assembled in 31 different connector and cable combinations. Customers may select the 2.4mm cable assemblies with any of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing can be specified.


Pasternack's facility certified to ISO 9001:2015 ships 2.4mm cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search