2 Watt RF Load with Chain Up to 26.5 GHz with SMA Male Gold Plated Stainless Steel
Product ID:
PE6TR675
Pricing
Quantity | Price |
1-24 | $33.29 |
25-49 | $31.63 |
50-99 | $29.96 |
100-249 | $28.63 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 22
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | SMA |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 26.5 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.35:1 |
Maximum Power | 2 Watt |
Description
2 Watt RF Load with Chain Up to 26.5 GHz with SMA Male Gold Plated Stainless Steel
PE6TR675 2 Watts RF load (also known as termination or dummy load) has a SMA connector that is male. This Pasternack 2 watts SMA male load / termination is rated for a maximum frequency of 26.5 GHz. Our SMA male termination load is a rf load termination with a 50 Ohm impedance.
This SMA load / coax terminator is manufactured with chain and stainless steel body. Pasternack 50 Ohm SMA coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.35:1. PE6TR675 2 watts SMA male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMA male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.