2 Watt RF Load Up to 6 GHz With N Male Input Tri-Metal Plated Brass
Product ID:
PE6249
Pricing
Quantity | Price |
1-24 | $28.79 |
25-49 | $27.35 |
50-99 | $25.91 |
100-249 | $24.76 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 927
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Maximum Power | 2 Watt |
Description
2 Watt RF Load Up to 6 GHz With N Male Input Tri-Metal Plated Brass
PE6249 2 Watts RF load (also known as termination or dummy load) has a type N connector that is male. This Pasternack 2 watts N type male load / termination is rated for a maximum frequency of 6 GHz. Our type N male termination load is a rf load termination with a 50 Ohm impedance.
This type N load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm type N coaxial termination / load is RoHS compliant. PE6249 2 watts type N male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.