50 Ohm 2 Watts Nickel Plated Brass N Male RF Load Up To 2 GHz
Product ID:
PE6153
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 2 GHz |
Impedance | 50 Ohm |
Maximum Power | 2 Watt |
Description
50 Ohm 2 Watts Nickel Plated Brass N Male RF Load Up To 2 GHz
PE6153 2 Watts RF load (also known as termination or dummy load) has a type N connector that is male. This Pasternack 2 watts N type male load / termination is rated for a maximum frequency of 2 GHz. Our type N male termination load is a rf load termination with a 50 Ohm impedance.
This type N load / coax terminator is manufactured with no chain. PE6153 2 watts N type male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.