18 dB Fixed Attenuator, SMA Male to SMA Female Brass Body Rated to 2 Watts From 0.009 MHz to 6 GHz
Product ID:
PE70A1016
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Fixed |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Power Maximum | 2 Watt |
VSWR Maximum | 1.22:1 |
Attenuation | 18 dB |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Body Material | Brass |
Description
18 dB Fixed Attenuator, SMA Male to SMA Female Brass Body Rated to 2 Watts From 0.009 MHz to 6 GHz
PE70A1016 is a fixed 18 dB attenuator from Pasternack. This 18dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.
This SMA attenuator has a male gender on side 1 and a SMA female connector on side 2. The Pasternack PE70A1016 18 dB attenuator is rated for up to 6 GHz. Our microwave attenuator is rated to 2 Watts at the stated attenuation value.
Our fixed RF attenuator PE70A1016 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 18dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.