To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

GPS Active Antenna, 1597 MHz to 1607 MHz, 10dBic, Linear Polarization SMA mount

Product ID: PEANGPS1007

Pricing

QuantityPrice
1-24$233.99
25-49$222.29
50-99$210.59
100-249$201.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeGPS/GNSS Active
PolarizationLinear, Vertical
Minimum Frequency1.597 GHz
Maximum Frequency1.607 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain10 dBi

Description