1 Watt RF Load Up to 18 GHz with SMP Female
Product ID:
PE6TR1040
Pricing
Quantity | Price |
1-24 | $115.99 |
25-49 | $110.19 |
50-99 | $104.39 |
100-249 | $99.75 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 146
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | SMP |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.2:1 |
Maximum Power | 1 Watt |
Description
1 Watt RF Load Up to 18 GHz with SMP Female
PE6TR1040 1 Watts RF load (also known as termination or dummy load) has a SMP connector that is female. This Pasternack 1 watt SMP female load / termination is rated for a maximum frequency of 18 GHz. Our SMP female termination load is a rf load termination with a 50 Ohm impedance.
This SMP load / coax terminator is manufactured with no chain and beryllium copper body. Pasternack 50 Ohm SMP coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6TR1040 1 watt SMP female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMP female 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.