0.5 Watt RF Load Up to 1,000 MHz with C Male Nickel Plated Brass
Product ID:
PE6145
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | C |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 50 Ohm |
Maximum Power | 0.5 Watt |
Description
0.5 Watt RF Load Up to 1,000 MHz with C Male Nickel Plated Brass
PE6145 0.5 Watts RF load (also known as termination or dummy load) has a type C connector that is male. This Pasternack 0.5 watt type C male load / termination is rated for a maximum frequency of 1 GHz. Our type C male termination load is a rf load termination with a 50 Ohm impedance.
This C type load / coax terminator is manufactured with no chain. PE6145 0.5 watt type C male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type C male 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table