0.25 Watt RF Load Up to 3 GHz With 75 Ohm F Male Input HD Compatible Nickel Plated Zinc
Product ID:
PE6202-25PK
Pricing
Quantity | Price |
1-24 | $29.19 |
25-49 | $27.73 |
50-99 | $26.27 |
100-249 | $25.10 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 20
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | F |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Impedance | 75 Ohm |
Maximum Power | 0.25 Watt |
Description
0.25 Watt RF Load Up to 3 GHz With 75 Ohm F Male Input HD Compatible Nickel Plated Zinc
PE6202-25PK 0.25 Watts RF load (also known as termination or dummy load) has a type F connector that is male. This Pasternack 0.25 watt type F male load / termination is rated for a maximum frequency of 3 GHz. Our F type male termination load is a rf load termination with a 75 Ohm impedance.
This type F load / coax terminator is manufactured with no chain and zinc body. Pasternack 75 Ohm type F coaxial termination / load is RoHS compliant. PE6202-25PK 0.25 watt F type male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type F male 0.25 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.