0.25 Watt RF Load Up to 3 GHz With 75 Ohm F Male Input HD Compatible Nickel Plated Zinc
Product ID:
PE6202-100PK
Pricing
Quantity | Price |
1-24 | $103.99 |
25-49 | $98.79 |
50-99 | $93.59 |
100-249 | $89.43 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | F |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Impedance | 75 Ohm |
Maximum Power | 0.25 Watt |
Description
0.25 Watt RF Load Up to 3 GHz With 75 Ohm F Male Input HD Compatible Nickel Plated Zinc
PE6202-100PK 0.25 Watts RF load (also known as termination or dummy load) has a type F connector that is male. This Pasternack 0.25 watt type F male load / termination is rated for a maximum frequency of 3 GHz. Our F type male termination load is a rf load termination with a 75 Ohm impedance.
This type F load / coax terminator is manufactured with no chain and zinc body. Pasternack 75 Ohm type F coaxial termination / load is RoHS compliant. PE6202-100PK 0.25 watt type F male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our F type male 0.25 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table