SP2T SMA Manual Toggle Switch DC to 18 GHz, Rated to 40 Watts

Product ID: PE7SM1001

Pricing

QuantityPrice
1-4$1,299.00
5-9$1,273.02
10-24$1,247.04
25-99$1,221.06
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 32
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Switch Design Manual Toggle
Frequency Range DC to 18 MHz
Maximum Input Power (CW) 40 Watts
Maximum VSWR 1.5:1
Maximum Insertion Loss 0.3 dB
Minimum Isolation 60 dB
Connector SMA Female

Description

Manual SPDT Toggle Switch from DC to 18 GHz, SMA Female, and Rated to 40 Watts

PE7SM1001 is a manual single pole double throw (SP2T) RF coaxial Switch, with a manual toggle actuator configuration. This unit operates across the DC to 18 GHz Frequency Range with a max VSWR of 1:51 and a maximum Insertion Loss 0f 0.3 dB. It features a housing with SMA female connectors and a minimum Isolation of 60dB.