Pasternack SMP female connectors (sub-miniature push-on connectors) category includes dozens of SMP connector configurations including coaxial SMPs, PCB mounted SMPs, non-sealed and hermetically sealed terminals and shrouds. These SMP female connectors are built to precise microwave and RF industry specifications and are part of Pasternack's over 40,000 in-stock products.
SMP female connectors are miniaturized push-on interconnects commonly used in high density, blind-mate systems that can operate up to 40 GHz. Standard connectors are offered in a high frequency 40 GHz version as well as a low frequency 8 GHz version and are also available in smooth bore, limited detent and full detent styles.
Our facility certified to ISO 9001:2015 ships SMP female connectors the same day from the broadest and deepest in stock inventory of RF and microwave components. Exceptional technical support and customer service are available to help you with female SMP connector needs. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.