N Male Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195

Product ID: PE4081

Pricing

QuantityPrice
1-24$18.59
25-49$17.66
50-99$16.73
100-249$15.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 497
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Interface Type 1RG58
Interface Type 2RG55
Interface Type 3RG141
Interface Type 4RG142
Interface Type 5RG223
Interface Type 6RG400
Interface Type 7RG303
Interface Type 8PE-C195
Interface Type 9PE-P195
Interface Type 10LMR-195

Description

N Male Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195

PE4081 type N male coaxial connector has an interface type of RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/solder as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

The Pasternack type N male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE4081 type N connector uses brass contact. This N type male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male type N connector will ship the same day as purchased. Our N type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave