USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • 4.3-10 quick connect attenuator design for easy installation
  • Attenuation values from 3 to 20dB
  • 4.3-10 quick disconnect attenuator VSWR < 1.15:1
  • Frequency range from DC to 6GHz
  • 4.3-10 attenuator max input power of 15W

 

Click 4.3-10 attenuator series for more details

Picture

Part No.

& Additional

Views

Frequency
Band
(GHz)

Attenuation

(dB)

VSWR

Max
Power

(W)

Connector
Gender

(input)

Connector
Gender
(Output)

ECCN

3 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz   PE7AP1001-3

DC-6

3

1.15:1

15

4.3-10 Male

4.3-10 Female

EAR99

  • descr3 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr3 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr3 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr3 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
             


6 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz   PE7AP1001-6

DC-6

6

1.15:1

15

4.3-10 Male

4.3-10 Female

EAR99

  • descr6 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr6 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr6 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr6 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
             


10 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz   PE7AP1001-10

DC-6

10

1.15:1

15

4.3-10 Male

4.3-10 Female

EAR99

  • descr10 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr10 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr10 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr10 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
             


20 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz   PE7AP1001-20

DC-6

20

1.15:1

15

4.3-10 Male

4.3-10 Female

EAR99

  • descr20 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr20 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr20 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
  • descr20 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Aluminum Body Rated to 15 Watts Up to 6 GHz
             


Select a category below for more quick connect attenuators

QMA  |  QN  |  4.3-10  |   main page

4.3-10 Quick Connect / Disconnect Attenuator Series from Pasternack

Pasternack’s 4.3-10 quick connect attenuators were designed for quick and easy mating. These 4.3-10 attenuators support operating frequency ranges from DC to 6 GHz and boast attenuation values from 3 to 20dB and VSWR as low as 1.15:1. Additionally, these 4.3-10 attenuator models have power handling up to 15W maximum with low-PIM performance.

These quick connect 4.3-10 attenuators eliminate the need for wrench or torque for coupling. They are easy to screw-on and allow for hand-tightening, which improves installation flexibility. These RF attenuators are ideal for telecommunication, industrial, defense and aerospace industries.

These 4.3-10 attenuators are made of anodized aluminum and meet IP67, ingress protection rating, requirements.

 

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451