USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • Type N to Type F and Type N to Type N 75 Ohm Test Cable Series DC-3 GHz
  • 75 Ohm test cable series has low Insertion loss
  • Excellent Return loss Greater than 28 dB
  • Rugged Protective Outer Jacket
  • - ANSI/SCTE 98 2009 tightening torque standards
  • - ANSI/SCTE 99 2009 pull force
  • Specially designed for Testing of 75 Ohm communication systems
  • 75 Ohm Test Cables Available in 60 cm Lengths

 

 

Type N/Type F  and Type N/Type N 75 Ohm test cables are
in-stock and available to ship today!

75 Ohm Type N to Type F and Type N to Type N Test Cable Series

 

Pasternack’s general purpose flexible armored 75 Ohm test cables exhibit excellent insertion loss and return loss values. These Type N to Type F and Type N to Type N 75 Ohm test cable series has operation of up to 3 GHz. The test cables in 75 Ohm are suitable for engineering labs, production environments and quality testing facilities.

The Type N to Type F and Type N to Type N test cables from Pasternack are a good choice for use with 75 Ohm S-parameter test systems. Our new 75 Ohm test cable series meet ANSI/SCTE 99 2009 pull force and ANSI/SCTE 98 2009 tightening torque standards.

Applications Include

• Test & Measurement for 75 Ohm

• Lab Equipment Accessories

• General Purpose Test and Evaluation

• Engineering Prototype Evaluation

As with our other over 40,000 RF, microwave and millimeter wave products, these N-Type to N-Type and F-Type to N-Type 75 Ohm test cable assmbely series are in-stock. Not only are these 75 )hm testing cable assemblies in stock, they also ship the same day as they are purchased.

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451