WR-15 Waveguide Horn Antenna Operating From 56.5 GHz to 67 GHz With a Nominal 34 dBi Gain With UG-385/U Round Cover Flange
Product ID:
PE9881-34
Pricing
Quantity | Price |
1-4 | $771.36 |
5-9 | $755.93 |
10-24 | $740.51 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 17
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-15 |
Flange Size | UG-385/U |
Direction Type | Directional |
Frequency, Min | 56 GHz |
Frequency, Max | 66 GHz |
Beam Width, 3dB V | 3 |
Description
WR-15 Waveguide Horn Antenna Operating From 56 GHz to 66 GHz With a Nominal 34 dBi Gain With UG-385/U Flange
PE9881-34 WR-15 waveguide horn antenna is also known as a WR-15 horn antenna. This WR-15 waveguide horn antenna has a dB nominal gain and a ug-385/u flange. Our dB WR-15 horn antenna has a minimum frequency of 56 GHz and a maximum frequency of 66 GHz.
WR-15 horn antenna PE9881-34 has a vertical beam width of 3 and horizontal of degrees at 3 dB. This WR-15 waveguide horn antenna with dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-15 horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table