Mobile Dual Band Antenna Operates From 880 MHz to 2.17 GHz With a Nominal 3 dBi Gain N Female Input Connector
Product ID:
PE51113-2
Pricing
Quantity | Price |
1-24 | $78.99 |
25-49 | $75.04 |
50-99 | $71.09 |
100-249 | $67.93 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Mobile |
Polarization | Vertical |
Minimum Frequency | 880 MHz |
Maximum Frequency | 2.17 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 3 dB |
Maximum Input VSWR | 2:1 |
Description
Mobile Dual Band Antenna Operates From 880 MHz to 2.17 GHz With a Nominal 3 dBi Gain N Female Input Connector
Mobile antenna PE51113-2 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This dual band mobile antenna has a frequency range of 880 MHz to 965 MHz, 1.71 GHz to 2.17 GHz and a 3 nominal dBi gain. Our mobile antenna uses N input and is rated for 50 Watts input.
PE51113-2 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.