Dome Low PIM Multi Band Antenna Operates From 800 MHz to 3 GHz With a Typical 7.5 dBi Gain N Female Input Connector Rated
Product ID:
PE51058
Pricing
Quantity | Price |
1-9 | $461.99 |
10-24 | $443.51 |
25-99 | $425.03 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Dome |
Polarization | Linear |
Minimum Frequency | 800 MHz |
Maximum Frequency | 3 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 6 dB |
Maximum Input VSWR | 2:1 |
Description
Dome Low PIM Multi Band Antenna Operates From 800 MHz to 3 GHz With a Typical 7.5 dBi Gain N Female Input Connector Rated
Dome antenna PE51058 from Pasternack is featured in our extensive in-stock radio frequency directional antenna selection. This low pim multi band ceiling dome antenna uses has a frequency range of and a 6 nominal dBi gain. Our ceiling mount dome antenna uses N female connector and is rated for 100 Watts input.
Our radio frequency dome ceiling antenna. PE51058 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This dome RF antenna can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.