To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Electromechanical SPDT RF Relay Switches

Pasternack coaxial electromechanical SPDT RF relay switches are passive microwave devices that route a high frequency RF signal through a set transmission path. Electromechanical SPDT RF relay switches from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. Many of our electromechanical RF relay SPDT switches are RoHS and REACH compliant.


Our SPDT relay electromechanical switches have type N connectors. Our broadband electro mechanical RF relay SPDT switches have frequency capabilities ranging from DC to 8 GHz depending on type and style and very low VSWR. Pasternack Enterprises’ RF electromechanical SPDT relay switches have a power rating to 200 Watts or 275 Watts and may have additional features depending on version.


The Pasternack facility certified to ISO 9001:2015 ships all coaxial RF electromechanical relay SPDT switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).