To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Directional Couplers

Pasternack directional couplers are passive devices that couple part of the transmission power in a transmission line. Our directional couplers provide the bandwidth, high directivity and higher power that engineers need for their most demanding application designs. RF directional couplers often use two transmission lines set close together so that energy passing through one is coupled to the other. Many Pasternack directional couplers are RoHS and REACH compliant.


Pasternack's RF directional couplers are available with N or SMA connectors and 6 dB, 10 dB, 16 dB, 20 dB, 30 dB and 35 dB coupling values. Power ratings of our typical and high power directional couplers range from 25 Watts to 70 Watts. Directional coupler frequency range of this product design is from 1 GHz to 8 GHz.


Our manufacturing facility in Irvine, CA., certified to ISO 9001:2015 ships all directional coupler products the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are available to support our customers on directional coupler questions. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search