To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

N 75 Ohm Fixed Attenuators

The RF dB attenuation range for Pasternack N 75 Ohm fixed attenuators is from 1 dB to 30 dB. The frequency range of our N 75 Ohm fixed attenuators is from DC to 4 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack N 75 Ohm fixed attenuators include male and female genders and can be bidirectional, depending on the power rating. Our N 75 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of nickel plated brass. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Pasternack's facility certified to ISO 9001:2015 ships N 75 Ohm fixed attenuators the same day from the broadest, deepest inventory of RF and microwave components available. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)