500 MHz to 40 GHz 2.92mm Bias Tee Rated to 1000 mA and 50 Volts DC

Product ID: PE1622

Pricing

QuantityPrice
1-4$1,790.00
5-9$1,754.20
10-24$1,718.40
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Port Connector Series2.92mm
DC Port Connector SeriesPin
Minimum Frequency500 MHz
Maximum Frequency40 GHz
RF Port Maximum VSWR2:1
Maximum Voltage50 Volts
Maximum DC Current1,000 mA

Description

500 MHz to 40 GHz 2.92mm Bias Tee Rated to 1000 mA and 50 Volts DC

PE1622 bias tee (also called bias T) has an 2.92mm connector RF port that is female gender. This Pasternack female 2.92mm bias tee design is rated for a minimum frequency of 500 MHz and a maximum frequency of 40 GHz. Our RF coaxial bias tee has a pin DC port connector with a female gender.

This 2.92mm bias tee / T is rated for a max. DC voltage of 50 Volts and a max. current of 1,000 mA. The PE1622 bias T with 2.92mm connector series for RF port is designed with a maximum VSWR of 2:1. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial 2.92mm bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.