SPDT Electromechanical Relay Latching Switch, Terminated, DC to 40 GHz, up to 80W, 28V Indicators, TTL, Self Cut Off, 2.92mm
Product ID:
PE71S6064
Pricing
Quantity | Price |
1-4 | $1,104.38 |
5-9 | $1,060.20 |
10-24 | $1,016.03 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Switch Design | SPDT |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum Input Power (CW) | 10 Watts |
Maximum VSWR | 1.9:1 |
Maximum Insertion Loss | 0.8 dB |
Minimum Isolation | 50 dB |
Description
SPDT Electromechanical Relay Latching Switch, Terminated, DC to 40 GHz, up to 80W, 28V Indicators, TTL, Self Cut Off, 2.92mm
PE71S6064 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses 2.92mm connectors at 50 Ohm. This 2.92mm RF relay SPDT switch has a maximum frequency of 40 GHz and maximum power of 10 Watts. The Pasternack radio frequency SPDT 2.92mm electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage 30 and switching speed of 10ms.
2.92mm SPDT electro mechanical RF relay switch features Indicators, TTL Logic, Self Cut Off with an isolation minimum of 50 dB. SPDT electromechanical relay radio frequency switch PE71S6064 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT 2.92mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.