10 MHz to 40 GHz 2.92mm Bias Tee Rated to 250 mA and 16 Volts DC
Product ID:
PE1621
Pricing
Quantity | Price |
1-4 | $1,690.00 |
5-9 | $1,656.20 |
10-24 | $1,622.40 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Port Connector Series | 2.92mm |
DC Port Connector Series | Pin |
Minimum Frequency | 10 MHz |
Maximum Frequency | 40 GHz |
RF Port Maximum VSWR | 2:1 |
Maximum Voltage | 16 Volts |
Maximum DC Current | 250 mA |
Description
10 MHz to 40 GHz 2.92mm Bias Tee Rated to 250 mA and 16 Volts DC
PE1621 bias tee (also called bias T) has an 2.92mm connector RF port that is female gender. This Pasternack female 2.92mm bias tee design is rated for a minimum frequency of 10 MHz and a maximum frequency of 40 GHz. Our RF coaxial bias tee has a pin DC port connector with a female gender.
This 2.92mm bias tee / T is rated for a max. DC voltage of 16 Volts and a max. current of 250 mA. The PE1621 bias T with 2.92mm connector series for RF port is designed with a maximum VSWR of 2:1. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial 2.92mm bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.