1.5 Watts Low Power Precision WR-62 Waveguide Load 12.4 GHz to 18 GHz
Product ID:
PE6201
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 1.5 Watt |
Waveguide Size | WR-62 |
Minimum Frequency | 12.4 GHz |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Description
1.5 Watts Low Power Precision WR-62 Waveguide Load 12.4 GHz to 18 GHz
PE6201 1.5 Watts low power waveguide load (also known as waveguide termination) has a WR-62 input. This Pasternack WR-62 waveguide load / termination is rated for a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Our WR-62 waveguide terminator has a maximum input power of 1.5 Watts.
WR-62 waveguide load / termination PE6201 has an average maximum VSWR of 1.05:1. This Pasternack WR-62 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-62 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.